ROHM Product Detail

Last Time Buy BP3622
Wide Range Type Wireless Charger Module (Power Reception)

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BP3622
Status | Last Time Buy
Package | BP3622
Packing Type | Tray
Unit Quantity | 300
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Power Transmitter/Power Receiver

Power Receiver

Supply Type

Wide Range Type

Weight [g]

0.38

Power Supply (Max.)[mW]

200

Power Supply Distance [mm]

10

Host Interface

8pin, 0.5mm pitch, FPC connector

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

50

Module Size [mm]

24x17 (t=1.5)

Features:

  • Wireless power receiver
  • Optimized for wireless charging with BP3621
  • 212 kbps wireless communication

Supporting Information

 

Overview

Measuring just 20mm2 to 30mm2 each, the BP3621 (transmitter) and BP3622 (receiver) incorporate an optimized antenna (coil) layout. It enables configuration of a compact wireless charging system using the 13.56MHz frequency band to deliver up to 200mW. The full-flat backside board structure facilitates mounting in thin, compact devices – contributing to greater flexibility in chassis design in contrast to conventional solutions. Moreover, using the transmitter and receiver modules as a pair can significantly reduce the development load for prototyping, adjustment, evaluation, and other processes necessary to achieve high efficiency wireless charging. At the same time, the built-in antenna supports bi-directional data communication and NFC Forum Type 3 Tag operation, expanding applicability.

Key Features

1. Modular design with integrated antenna board makes it easy to achieve wireless charging functionality, significantly reducing development load

The BP3621 and the BP3622 combine original simulation-based design technology with matching adjustment and an optimized board layout design to reduce wiring loss. As a result, pairing the transmission and receiver modules can provide up to 200mW of power. Unlike conventional solutions where the antenna and control circuit are configured separately, wireless charging performance is guaranteed, enabling product evaluation without the need for antenna/layout design or characteristics evaluation. This module significantly reduces the development and design load required for board modification, making it easy to achieve wireless charging functionality.

Development Flow Comparison

2.Adopting the 13.56MHz frequency band contributes to greater miniaturization, delivering greater design flexibility

Targeted for compact devices such as smart tags and PC peripherals (i.e. mice), the BP3621 and the BP3622 utilize the magnetic resonance method in the 13.56MHz frequency band to reduce antenna size. This makes it possible to develop a compact module that integrates a wireless charger IC, matching circuit, and antenna that was difficult to achieve in the past. Wireless charging provides greater reliability through improved resistance to dust and water by eliminating physical terminals, while the full-flat backside structure with front-mounted components contributes to simpler housing structures and greater design flexibility.

Product Size and Flat Backside Structure

3.Integrated antenna expands communication functionality

The same high frequency band as the NFC communication standard is used, allowing the built-in antenna to transmit both data and power. Both bidirectional data communication (256B Max. at 212kbps) and NFC Forum Type 3 Tag transmission are supported, allowing for functions ranging from firmware download and secure data transfer and rewriting of sensor/device/authentication information to battery output voltage values.

Application Examples

  • ・Compact devices such as smart tags, smart cards, and ID cards
  • ・Mice, remote controls, and other PC peripherals
  • ・Portable healthcare equipment

X

Most Viewed