ROHM Product Detail
Not Recommended for New Designs
IMH8A
NPN+NPN Digital transistor(with built-in resistors)
Not Recommended for New Designs
IMH8A
NPN+NPN Digital transistor(with built-in resistors)
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For IMH8A
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | IMH8AT108 | UMH4NTN |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | SMT6 | UMT6 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-457 | SOT-363 |
Package Size [mm] | 2.8x2.9 (t=1.4) | 2.1x2.0 (t=0.9) |
Number of terminal | 6 | 6 |
Polarity | NPN+NPN | NPN+NPN |
Supply voltage VCC 1 [V] | 50.0 | 50.0 |
Collector current Io (Ic) [A] | 0.1 | 0.1 |
Input resistance R1 1 [kO] | 10.0 | 10.0 |
Input resistance R1 2 [kO] | 10.0 | 10.0 |
Collector-Emitter voltage VCEO1 [V] | 50.0 | 50.0 |
Collector current Io(Ic) [A] | 0.1 | 0.1 |
Collector-Emitter voltage VCEO2 [V] | 50.0 | 50.0 |
Collector current (continuous) IC2 [A] | 0.1 | 0.1 |
Power Dissipation (PD) [W] | 0.3 | 0.15 |
Equivalent (Single Part) | DTC114T / DTC114T | DTC114T / DTC114T |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-74 | SC-88 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |

Show / Hide Parameters