ROHM Product Detail

Not Recommended for New Designs EMF9
NPN Digital transistor + 2.5V Drive Nch MOSFET

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | EMF9T2R
Package |
Unit Quantity | 0
Minimum Package Quantity | 0
RoHS | Yes

Specifications:

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150