ROHM Product Detail
Not Recommended for New Designs
SST6839
PNP General Purpose Amplification Transistor
Not Recommended for New Designs
SST6839
PNP General Purpose Amplification Transistor
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For SST6839
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | SST6839T116 | BC857BT116 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | SST3 | SST3 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TO-236AB (SOT-23) | TO-236AB (SOT-23) |
Package Size [mm] | 2.4x2.9 (t=1.2) | 2.4x2.9 (t=1.2) |
Number of terminal | 3 | 3 |
Polarity | PNP | PNP |
Collector Power dissipation PC [W] | 0.2 | 0.2 |
Collector-Emitter voltage VCEO1 [V] | -40.0 | -45.0 |
Collector current Ic [A] | -0.2 | -0.1 |
hFE | 100 to | 210 to 480 |
Mounting Style | Surface mount | Surface mount |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |

Show / Hide Parameters
X