ROHM Product Detail
Not Recommended for New Designs
SST6838
NPN General Purpose Amplification Transistor
Not Recommended for New Designs
SST6838
NPN General Purpose Amplification Transistor
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For SST6838
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | SST6838T216 | BC847BT116 |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | SST3 | SST3 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TO-236AB (SOT-23) | TO-236AB (SOT-23) |
Package Size [mm] | 2.4x2.9 (t=1.2) | 2.4x2.9 (t=1.2) |
Number of terminal | 3 | 3 |
Polarity | NPN | NPN |
Collector Power dissipation PC [W] | 0.2 | 0.2 |
Collector-Emitter voltage VCEO1 [V] | 40.0 | 45.0 |
Collector current Ic [A] | 0.2 | 0.1 |
hFE | 100 to | 200 to 450 |
Mounting Style | Surface mount | Surface mount |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |

Show / Hide Parameters
X