ROHM Product Detail
Not Recommended for New Designs
2SD1664
NPN Driver Transistor
Not Recommended for New Designs
2SD1664
NPN Driver Transistor
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For 2SD1664
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | 2SD1664T100 | 2SCR293P5T100 |
Similar Level | - | Same Pinout, Package |
Data Sheet | - | |
Supply Status | Not Recommended for New Designs | Recommended |
Package | MPT3 | MPT3 |
Unit Quantity | 1000 | 1000 |
Minimum Packing Quantity | 1000 | 1000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TO-243 (SOT-89) | TO-243 (SOT-89) |
Package Size [mm] | 4.0x4.5 (t=1.7) | 4.0x4.5 (t=1.7) |
Number of terminal | 3 | 3 |
Polarity | NPN | NPN |
Collector Power dissipation PC [W] | 0.5 | 0.5 |
Collector-Emitter voltage VCEO1 [V] | 32.0 | 30.0 |
Collector current Ic [A] | 1.0 | 1.0 |
hFE | - | 270 to 680 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-62 | SC-62 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |

Videos & Catalogs
Loading...
Videos

Small-Signal Discrete Devices(Long-Selling Products)
2023-11-30 00:00:00.0
( 1.82 MB )
With shipments totaling over 60 billion pcs, ROHM's long-selling small-signal discrete devices have enjoyed a long history in the market and boast a top-tier track record in the industry. Stable supply and production ensure worry-free adoption even in applications with long life cycles.
With shipments totaling over 60 billion pcs, ROHM's long-selling small-signal discrete devices have enjoyed a long history in the market and boast a top-tier track record in the industry. Stable supply and production ensure worry-free adoption even in applications with long life cycles.
Show / Hide Parameters
X