ROHM Product Detail

Not Recommended for New Designs 2SB1580
PNP High gain amplifier Transistor (Darlington)

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | 2SB1580T100
Package | MPT3
Packing Type | Taping
Unit Quantity | 1000
Minimum Package Quantity | 1000
RoHS | Yes

Specifications:

Package Code

TO-243 (SOT-89)

JEITA Package

SC-62

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

2

Collector-Emitter voltage VCEO1[V]

-100

Collector current Io(Ic) [A]

-2

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

4.0x4.5 (t=1.7)

Features:

· High gain amplifier Transistor(Darlington)
· Small Surface Mount Package
· Pb Free/RoHS Compliant
X

Most Viewed