ROHM Product Detail
Last Time Buy
2SAR572D
PNP Driver Transistor
Last Time Buy
2SAR572D
PNP Driver Transistor
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For 2SAR572D
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | 2SAR572DGTL | 2SAR572D3TL1 |
Similar Level | - | Same Package |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | CPT3 | TO-252 (TL1) |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TO-252 (DPAK) | TO-252 (DPAK) |
Package Size [mm] | 9.5x6.5 (t=2.5) | 9.9x6.6 (t=2.4) |
Number of terminal | 3 | 3 |
Polarity | PNP | PNP |
Collector Power dissipation PC [W] | 10 | 10 |
Collector-Emitter voltage VCEO1 [V] | -30.0 | -30.0 |
Collector current Ic [A] | -5.0 | -5.0 |
hFE | 200 to 500 | 200 to 500 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-63 | SC-63 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |

Show / Hide Parameters
X