ROHM Product Detail

Obsolete 2SB1240
PNP Driver Transistor

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | 2SB1240TV2
Status | Obsolete
Package | ATV
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes

Specifications:

Number of terminal

3

Polarity

PNP

Collector Power dissipation PC[W]

1

Collector-Emitter voltage VCEO1[V]

-80

Collector current Io(Ic) [A]

-1

Mounting Style

Leaded type

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

6.8x4.4 (t=2.5)

Features:

Leaded bipolar transistor for driver
X

Most Viewed