ROHM Product Detail
Not Recommended for New Designs
2SAR502UBHZG
PNP 500mA 30V General purpose transistor
Not Recommended for New Designs
2SAR502UBHZG
PNP 500mA 30V General purpose transistor
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For 2SAR502UBHZG
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | 2SAR502UBHZGTL | 2SAR502U3HZGT106 |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | UMT3F | UMT3 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOT-323FL | SOT-323 |
Package Size [mm] | 2.1x2.0 (t=1.05) | 2.1x2.0 (t=1.0) |
Number of terminal | 3 | 3 |
Polarity | PNP | PNP |
Collector Power dissipation PC [W] | 0.2 | 0.2 |
Collector-Emitter voltage VCEO1 [V] | -30.0 | -30.0 |
Collector current Ic [A] | -0.5 | -0.5 |
hFE | 200 to 500 | 200 to 500 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | SC-85 | SC-70 |
Storage Temperature (Min.)[°C] | -55 | -55 |
Storage Temperature (Min.)[°C] | 150 | 150 |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |

Show / Hide Parameters
X