Last Time Buy
									
								
								
				
							
						BU2092F
Serial/Parallel 4-input Drivers
								BU2092F
							
							
							
						
						
							
								Last Time Buy
							
						
						
						
						BU2092F
						
						Serial/Parallel 4-input Drivers
						 
						
						
					
				
			
		
			
				Products discontinuation (EOL) has been announced.
Product Detail
													Part Number | BU2092F-E2
												
												
													Status | 
														
															
																Last Time Buy
															
																
													
												
												
													Package | 
														
															
																SOP18
															
														
													
												
												
													
														Packing Type | Taping
													
												
													
														
															Unit Quantity | 2000
														
													
													
													
														
															Minimum Package Quantity | 2000
														
													
												
													RoHS | 
															Yes
														
													
												
												
											Specifications:
Number of Serial input
4
Vcc(Min.)[V]
2.7
Vcc(Max.)[V]
5.5
Number of Parallel output
12
Output type
Open drain
Output Current (Max.)[mA]
25
Operating Temperature (Min.)[°C]
-25
Operating Temperature (Max.)[°C]
75
Package Size [mm]
11.2x7.8 (t=2.01)
Features:
・LED can be driven directly. (Output current 25mA)・12 bit parallel output
・Operational on low voltage (2.7V to 5.5V)