ROHM Product Detail

Last Time Buy BU21021GUL
Resistive Type Touch Screen Control IC

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BU21021GUL-E2
Status | Last Time Buy
Package | VCSP50L2
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Specifications:

Vcc(Min.)[V]

2.7

Vcc(Max.)[V]

3.6

MCU

32bit

Resolution

4096 x 4096

Stand-by current[µA]

60

Host I/F

I2C / SPI

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

85

Package Size [mm]

2.7x2.65 (t=0.55)

Features:

・ Legacy 4-wire resistive touch screen is applicable
・ 1 point / 2 points touch detection
・ On chip coordinate generation
・ Multiple gesture detections
・ 3V single power supply
・ Higher coordinate resolution with 12-bit SAR A/D converter
・ On chip clock generator
・ Selectable HOST I/F(IFSEL pin) 4-wire SPI / 2-wire serial bus
X

Most Viewed