Rohm Productdetail
Digital 16bit Serial Output Type Color Sensor IC - BH1749NUC
BH1749NUC is a digital color sensor IC with I²C bus interface. This IC senses Red, Green, Blue (RGB) and Infrared and converts them to digital values. The high sensitivity, wide dynamic range and excellent Ircut characteristics make it possible for this IC to obtain the accurate illuminance and color temperature of ambient light. It is ideal for adjusting LCD backlight of TV, mobile phone and tablet PC.
Specifications:
Grade
Standard
Sensor Type
Color Sensor IC
Vcc(Min.)[V]
2.3
Vcc(Max.)[V]
3.6
Maximum Sensitivity [Lx/Step]
0.0125
Current Consumption (Typ.) [uA]
190.0
Standby Mode Current (Typ.) [uA]
0.8
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Features:
- Built-in Ircut Filter
- Rejecting 50 Hz / 60 Hz Light Noise
- I²C Bus Interface (f/s mode support)
- It is possible to select 2 type of I2C bus slave address.
- Correspond to 1.8 V Logic Interface
- Resolution 0.0125 lx/count (Typ.)(In highest gain and longest measurement time setting)