MCR01MZPD
1005(0402)Size, Thick Film Chip Resistors (MCR Series) (AEC-Q200 Qualified)
MCR01MZPD
1005(0402)Size, Thick Film Chip Resistors (MCR Series) (AEC-Q200 Qualified)
Chip resistors are highly reliable due to metal-glaze resistive element. They are long-seller in the market for needs from consumer electronics to industrial/automotive. The packages are available from the ultra-compact size best matching mobile communication appliances and portable equipment. Please consider MCRS series or Recommended products for new adoption. (Please see P.3 of SERIES LINEUP)
This product is for customers who are currently purchasing the products from ROHM or its authorized distributor.To Customers Considering New Adopts
Lineup
Product Detail
Specifications:
Automotive grade
Yes
Size[mm](inch)
1005(0402)
Rated Power[W]
0.063
Resistance Tolerance
D (±0.5%)
Resistance range[Ω]
10 to 1M
Resistance(Min.)[Ω]
10
Resistance(Max.)[Ω]
1000000
Temperature Coefficient[ppm/°C]
±100,±50
Operating Temperature[°C]
-55 to 155
Type
General Purpose
Operating Temperature (Max.)[°C]
155
Common Standard
AEC-Q200 (Automotive Grade)
Features:
・High-reliability chip resistor employing metal glaze as resistive element.・Package types from 0402(01005) to 6432(2512) are in full-lineup.