|
High Power Low Ohmic Shunt Resistors (GMR series)
- Metal plate / High power type
- Product size(inch):2010 ~ 2817
- Rated power:4W ~ 10W
- Resistance range:5mΩ ~ 220mΩ
- High heat dissipation and reliability with new structure
- Achieved low TCR by special metal alloy