KR2002-Q06N5AA
Thermal print head that achieves high-performance printing with a single Li-ion battery cell

By optimizing the structure of the thermal print head, this product achieves the same printing speed and print image quality as the two-cell drive type while being driven by one cell, and reduces the amount of energy required to apply compared to conventional products. It contributes to the miniaturization and energy saving of thermal printer equipment.It is ideal for battery-powered mobile printer equipment such as logistics labels and payment terminals, which require a small size, light weight, and high service life.

Data Sheet Buy Sample
Data Sheet Buy Sample

Product Detail

 
Part Number | KR2002-Q06N5AA
Status | Recommended
Package |
Unit Quantity | 720
Minimum Package Quantity | 720
RoHS | Yes

Specifications:

Print width[mm]

48

Resolutions[dpi]

203

Resistance variation[Ω]

80

Number of dot[dots]

384

Platen diameter(Max.)[mm]

8

Print speed[mm/s]

50

Heat sink

No

Abrasion life[km]

50

Pulse life[million pulses]

100

Find Similar

Supporting Information

 

Overview

The KR2002-Q06N5AA utilizes a radically new structure that breaks away from convention. In addition to optimizing the glaze design (which functions as a heat storage layer) and adopting special low resistance heat elements, the protective film structure on the heat elements was optimized. This ensures efficient transfer of generated heat to the print media such as thermal paper and thermal transfer ribbons. At the same time, improvements to the driver IC and wiring structure increase printing performance by efficiently converting power supplied to the device into thermal energy. Simultaneously improving heat transfer and power efficiency allows ROHM to achieve significant energy savings.

These improvements make it possible to achieve the same printing speed and quality as conventional heads driven by two Li-ion battery cells (7.2V) with just a single cell. ROHM also succeeded in reducing the applied energy required for printing by about 30% over existing single-cell drive thermal printheads. This translates to greater energy efficiency while reducing the size and weight of thermal printer equipment.

Printing Energy Comparison
Comparison of Printing Results

Application Examples

Logistics label printers, inventory management terminals, receipt printers for payment terminals, POS (Point of Sales) printers

Design Resources

 
List View
Search: ×

Documents

Technical Articles

Packaging & Quality

X

Most Viewed