BD37B29FVM-C (New)
Voltage Detector ICs with Watchdog Timer for Automotive

BD37B29FVM-C integrate a Reset (RESET) that monitors the input voltage of the microcomputer and a Watchdog Timer (WDT) that monitors the clock signal of the microcomputer. Even with its wide input voltage up to 20V the quiescent current is kept low, making it possible to improve redundancy of various system with low current consumption. The RESET detection voltage can be selected either from fixed type or from variable type just by adjusting the external resister. Also, the RESET delay time and Watchdog monitor time can be adjusted by the external capacitor.

Product Detail

 
Part Number | BD37B29FVM-CTR
Status | Recommended
Package | MSOP8
Packing Type | Taping
Unit Quantity | 3000
Minimum Package Quantity | 3000
RoHS | Yes

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Under Voltage Detection Voltage [V] (typ.)

2.9

VDET Precision [%]

±2.0

Reset Active Voltage Range [V]

2 to 20

Output Types

Open drain

Reset Active State

Low

Manual Reset

No

Watchdog Timer

Yes

SENSE Pin

No

Auto Motive

Yes

Circuit Current (ON) [µA]

4.5

Circuit Current (OFF) [µA]

3

Hysteresis Voltage [V]

VDET×0.036

WDT Active Voltage Range [V]

VDET+VRHY to 20

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size

2.9x4 (t=0.9)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified (Grade 1)
  • Functional Safety Supportive Automotive Products
  • Qualified for Automotive Applications
  • Integrated Power ON and Under-Voltage Detection Reset
  • Integrated Watchdog Timer
  • Adjustable Reset Delay Time and Watchdog Monitor Time by External Capacitor
X

Most Viewed