BU46L422G - Packaging & Quality

ROHM’s BU45xxxxx and BU46xxxxx series are highly accurate, low current consumption voltage detector IC series. Because the counter timer delay circuit is built-in, an external capacitor for the delay time setting is unnecessary. Two output types are available (Nch open drain and CMOS output) and detection voltages range from 2.3V to 4.8V in increments of 0.1V with fixed delay time of 200ms and 400ms, that may be selected according to application.

* This is a standard-grade product.
For Automotive usage, please contact Sales.

Package Information

Package Information
 
Package Structure, Packing Specification, Footprint dimensions, Marking Specification, Storage conditions, Soldering conditions
Anti-Whisker formation
 

Manufacturing Data

Factory Information
 

Environmental Data

UL94 Flame Classifications of Mold Compound
 
Compliance with the ELV directive
 
REACH SVHC Non-use Declaration
 
RoHS Comission Delegated Directive
 

Export Information

The Export Control Order
 
Export Administration Regulations(EAR)