ROHM Product Detail
Last Time Buy
BD46402G
4.0V, Fixed Delay (200msec), CMOS Output Type, High Accuracy Voltage Detector
Last Time Buy
BD46402G
4.0V, Fixed Delay (200msec), CMOS Output Type, High Accuracy Voltage Detector
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For BD46402G
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | BD46402G-TR | BD5240G-1TR |
Similar Level | - | Same Package |
Data Sheet | ||
Supply Status | Last Time Buy | Recommended |
Package | SSOP5 | SSOP5 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Under Voltage Detection Voltage [V] (typ.) | 4.0 | 4.0 |
VDET Precision [%] | ±1 | ±0.9 |
Reset Active Voltage Range [V] | 0.95 to 10 | 0.8 to 6 |
Output Types | CMOS | Open drain |
Reset Delay Timer | Fixed Delay (200msec) | Adjustable Delay |
Reset Active State | Low | Low |
Manual Reset | Yes | No |
Watchdog Timer | No | No |
Auto Motive | No | No |
Circuit Current (ON) [µA] | 0.80(VDET=4.8V) | 0.23 |
Circuit Current (OFF) [µA] | 0.85(VDET=4.8V) | 0.27 |
Hysteresis Voltage [V] | VDET x 0.05 | VDET x 0.05 |
L Output Current (LowVol) [mA] | 1.2 | 1 |
L Output Current (HighVol) [mA] | 5 | 2 |
Temperature (Min.)[°C] | -40 | -40 |
Temperature (Max.)[°C] | 105 | 85 |
Package Size [mm] | 2.9x2.8 (t=1.25) | 2.9x2.8 (t=1.25) |

Videos & Catalogs
Loading...
Videos

Digital Datasheet | BD48HW0G-C Nano Energy™
2024-04-04 00:00:00.0
( 1:02 )
The BD48HW0G-C is highly accurate CMOS Reset IC with a detection voltage accuracy of ±0.75%.
The BD48HW0G-C is highly accurate CMOS Reset IC with a detection voltage accuracy of ±0.75%.
Show / Hide Parameters
X