BD5212G-1 (New)
Nano Energy™, 1.2V, Adjustable Delay Voltage Detector

ROHM's Free Time Delay Setting CMOS Voltage Detector ICs are highly accurate, with ultra-low current consumption feature that uses CMOS process. Delay time setting can be control by an external capacitor. The lineup includes N-channel open drain output (BD52xxG-1). The devices are available for specific detection voltage ranging from 0.9V to 5.0V with 0.1V increment. The time delay has ±30% accuracy in the overall operating temperature range of -40℃ to 85℃.

Data Sheet Buy Sample
* This is a standard-grade product.
For Automotive usage, please contact Sales.
Data Sheet Buy Sample

Product Detail

 
Part Number | BD5212G-1TR
Status | Recommended
Package | SSOP5
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes

Specifications:

Under Voltage Detection Voltage [V] (typ.)

1.2

VDET Precision [%]

±1±5mV

Reset Active Voltage Range [V]

0.8 to 6

Output Types

Open drain

Reset Delay Timer

Adjustable Delay

Reset Active State

Low

Manual Reset

No

Watchdog Timer

No

Auto Motive

No

Circuit Current (ON) [µA]

0.23

Circuit Current (OFF) [µA]

0.27

Hysteresis Voltage [V]

VDET x 0.05

L Output Current (LowVol) [mA]

1

L Output Current (HighVol) [mA]

2

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

85

Package Size

2.9x2.8 (t=1.25)

Find Similar

Features:

  • Nano Energy™
  • Delay Time Setting Controlled by External Capacitor
  • Nch Open Drain Output Type
  • Very Small, Lightweight and Thin Package
  • Package SSOP5 is similar to SOT-23-5 (JEDEC)
X

Most Viewed