BD9S200MUF-C - Tools

BD9S200MUF-C is a synchronous buck DC/DC Converter with built-in low On Resistance power MOSFETs. It is capable of providing current up to 2A. The SLLM™ control provides excellent efficiency characteristics in light-load conditions which make the product ideal for reducing standby power consumption of equipment. Small inductor is applicable due to high switching frequency of 2.2MHz. It is a current mode control DC/DC Converter and features high-speed transient response. Phase compensation can also be set easily. It can also be synchronized to external pulse.

Simulations

ROHM Solution Simulator (Login Required)
 
Switching Regulators
2.7V to 5.5V Input, 2A Integrated MOSFET, Single Synchronous Buck DC/DC Converter, For Automotive BD9S200MUF Frequency Domain

Models

BD9S200MUF-C SPICE Model
 

2D/3D/CAD

VQFN16FV3030 Footprint / Symbol
 
PCB footprint / symbol library data (".bxl" file) that supports Schematic Symbol and PCB Footprint Pattern
VQFN16FV3030 3D STEP Data