ROHM Product Detail

BD37201NUX
ROHM Musical Device MUS-IC™ Series, Linear Regulator for High Fidelity Audio

BD37201NUX is a linear regulator of low noise (3.3μVrms) which is most suitable to high quality audio system. It operates at 2.7V to 5.5V and capable of supplying a maximum load of 500mA. In addition to the low noise, BD37201NUX has a high PSRR and good input transient fluctuation characteristic which makes it suitable for the stabilization of DC/DC converter output, and an ideal power supply to high precision analog circuits such as D/A converter (DAC) and Clock generator. Furthermore, when BD37201NUX is placed in standby mode, the supply current can be as small as 0.02μA (Typ) which can greatly reduce power consumption.

It is the masterpiece of ROHM audio IC which pursues both the numerical values and sound quality performance required in an audio device to the utmost limits and created through the ardency of ROHM engineeers. That is ROHM Musical Device "MUS-IC".

"MUS-IC" Web Page

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD37201NUX-TR
Status | Recommended
Package | VSON008X2030
Packing Type | Taping
Unit Quantity | 4000
Minimum Package Quantity | 4000
RoHS | Yes
MSL | 1

Specifications:

Breakdown Voltage(Max.)[V]

7

ch

1

Vin(Min.)[V]

2.7

Vin(Max.)[V]

5.5

Vout (Typ.) [V]

1 to 4.5

Iout(Max.)[A]

0.5

Output Voltage Noise (Typ.) [μVrms]

3.3

PSRR

90dB(1KHz, Typ.), 55dB(1MHz, Typ.)

Circuit Current[mA]

1.33

Input Transient Response (Typ.)[mV]

3

Shutdown Function

No

Standby Current (Typ.)[μA]

0.02

Thermal Shut-down

Recover

Over Current Protection

Yes

Under Voltage Lock Out

Yes

Soft Start

Adjustable

Load Regulation[mV]

3

Operating Temperature (Min.)[°C]

-10

Operating Temperature (Max.)[°C]

85

Reference Code

VSON008X2030-8

Package

VSON008X2030

Package Size

2.0x3.0 (t=0.6)

Find Similar

Features:

  • Ultra Low Noise, High PSRR
  • Stable at 1µF ceramic input and output capacitors
  • Standby Mode that is controlled by Enable pin
  • Dropout Voltage: 200mV (at 500mA load)
  • Under Voltage Lockout Protection, Current Limit and Short Circuit Protection, Thermal Shutdown Protection

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD34301EKV-EVK-005
    • 32-bit, 768 kHz Sampling Stereo Audio D/A Converter

  • User's Guide
    • Evaluation Board - BD34302EKV-EVK-001
    • 32-bit, 1536 kHz Sampling Stereo Audio D/A Converter

  • User's Guide
X

Most Viewed