BD60A00NUX
White LED Driver With PWM Brightness Control for up to 11 LEDs in Series
						
						
						
						
						BD60A00NUX
						
						White LED Driver With PWM Brightness Control for up to 11 LEDs in Series
						 
						
						
					
				
			
		
			
				
				This IC is boost DC/DC converter that can drive white LED with constant current. More stabled white LED lighting can be achieved by direct current connection without electric tolerance and High-speed response by current mode. Moreover, separating IC power supply (2.7V to 5.5V) and coil power supply (2.3V to 20V) makes it possible to widen input range, which will be helpful to be applied to various kinds of applications. Over voltage setting can be selected corresponding to the number of LED lightings. BD60A00NUX is for max 11 lightings, BD60A60NUX is for max 6 lightings.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
Topology
Boost
Vin(Min.)[V]
2.7
Vin(Max.)[V]
5.5
Total Output Current (Max.)[mA]
30
Per Channel Drive(Max.)[mA]
30
Number of Outputs
1
Vout(Max.)[V]
40
Switching Frequency (Max.)[MHz]
0.6
Integrated Switching FET
Yes
Dimming
DC / PWM
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
85
Package Size [mm]
2.0x3.0 (t=0.6)
Features:
・Boost DC/DC converter・Drive 11 LEDs
・Brightness control by outside PWM signal
・Brightness control by DC input
・Soft start function (1ms typ.)
・Over voltage protection 42V typ.
・SBD open protection and output short protection
・Over current protection
・LED terminal over voltage protection
・Under voltage lockout (UVLO)