ROHM Product Detail

BD83732HFP-M
50V 500mA 1ch Source Driver for Automotive

BD83732HFP-M is the 50V tolerant LED current driver. Suitable for Automotive LED applications, it can control light through constant current output with control using PWM. Having LED open/short detective circuit and LED current de-rating functions integrated, it can deliver high reliability. By utilizing Rohm's patented PBUS function, it is possible to turn OFF all LEDs when a row of LEDs are short/open-circuited if multiple number of the ICs are used In case the LED connected to the output IOUT terminal has 2 LEDs in series, BD83732HFP-M has to be used, in case of 3 LEDs in series - BD83733HFP-M.

A Product Change Notice (PCN) is scheduled for this product.
While there will be no changes to electrical characteristics, certain specifications will be updated.
If you would like evaluation samples, please contact your sales representative or use the "Contact Us" form.

Product Detail

 
Part Number | BD83732HFP-MTR
Status | NRND, Status temporary due to planned product change (PCN planned)
Package | HRP7
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 1

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Topology

Constant Current

Vin(Min.)[V]

4.5

Vin(Max.)[V]

42

Total Output Current (Max.)[mA]

500

Per Channel Drive(Max.)[mA]

500

Number of Outputs

1

Dimming

DC / PWM

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

125

Package Size [mm]

9.395x10.54 (t=2.005)

Common Standard

AEC-Q100 (Automotive Grade)

Find Similar

Features:

  • AEC-Q100 Qualified
  • Variable form Constant-Current Source Driver
  • PWM Dimming Function
  • LED constant current set by external resistor
  • LED Current De-rating Function
  • LED Open/Short detection
  • Disable LED Open Detection at low power supply
  • Temperature Protective
  • Abnormal Output Detection and Output Functions (PBUS)
X

Most Viewed