BM6104FV-C
Isolation Voltage 2500Vrms 1ch Gate Driver Providing Galvanic Isolation
						
						
						
						
						BM6104FV-C
						
						Isolation Voltage 2500Vrms 1ch Gate Driver Providing Galvanic Isolation
						 
						
						
					
				
			
		
			
				
				The BM6104FV-C is a gate driver with isolation voltage 2500Vrms, I/O delay time of 150ns, and minimum input pulse width of 90ns, and incorporates the fault signal output functions, undervoltage lockout (UVLO) function,  and short current protection (SCP, DESAT) function. 
For sale of this product, please contact the specifications in our sales office. Currently, we don't sell this on the internet distributors now. 
Product Detail
Functional Safety:

Specifications:
Isolation Voltage[Vrms]
2500
Channel
1
Vcc1(Min.)[V]
4.5
Vcc1(Max.)[V]
5.5
Vcc2(Min.)[V]
10
Vcc2(Max.)[V]
24
VEE2[V]
-12 to 0
Iout(Max.)[A]
3
I/O Delay Time(Max.)[ns]
150
Min. Input Pulse Width[ns]
90
Operating Temperature (Min.)[°C]
-40
Operating Temperature (Max.)[°C]
125
Switching Controller
No
Temperature Monitor
No
Package Size [mm]
6.5x8.1 (t=2.01)
Common Standard
AEC-Q100 (Automotive Grade)
Features:
·Providing Galvanic Isolation·Active Miller Clamping
·Fault Signal Output Function (Adjustable Output Holding Time)
·Undervoltage Lockout Function
·Short Current Protection Function (Adjustable Reset Time)
·Soft Turn-Off Function For Short Current Protection (Adjustable Turn-Off Time)
·Supporting Negative VEE2
·Output State Feedback Function
·AEC-Q100 Qualified