ROHM Product Detail
Not Recommended for New Designs
BD2320EFJ-LA
100V VB 3.5A/4.5A Peak Current High Frequency High-Side and Low-Side Driver
Not Recommended for New Designs
BD2320EFJ-LA
100V VB 3.5A/4.5A Peak Current High Frequency High-Side and Low-Side Driver
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For BD2320EFJ-LA
| Part Number |
|
|
|---|---|---|
| Ordering Part Number | BD2320EFJ-LAE2 | BD2320UEFJ-LAE2 |
| Similar Level | - | Same Pinout, Package |
| Data Sheet | ||
| Supply Status | Not Recommended for New Designs | Recommended |
| Package | HTSOP-J8 | HTSOP-J8 |
| Unit Quantity | 2500 | 2500 |
| Minimum Packing Quantity | 2500 | 2500 |
| Packing Type | Taping | Taping |
| RoHS | Yes | Yes |
| Channel | 2 | 2 |
| High-side floating supply voltage [V] | 100 | 100 |
| Min Output Current Io+ [mA] | 3500 | 3500 |
| Min Output Current Io- [mA] | 4500 | 4500 |
| Turn-on/off time (Typ.) [ns] | 27/29 | 27/29 |
| Offset supply leakage current (Max.) [µA] | 10 | 10 |
| Vcc (Min.) [V] | 7.5 | 7.5 |
| Vcc (Max.) [V] | 14.5 | 14.5 |
| Temperature (Min.)[°C] | -40 | -40 |
| Temperature (Max.)[°C] | 125 | 125 |
| Package Size [mm] | 4.9x6.0 (t=1.0) | 4.9x6.0 (t=1.0) |
Reference Design / Application Evaluation Kit
-

- Reference Design - REF66009
- LogiCoA™ Solution BUCK Converter (12V Input, 5V Output, 25W)
LogiCoA001-EVK-001 is a reference design for a BUCK converter that uses ROHM's analog-digital fusion control technology LogiCoA™, which includes a microcontroller ML62Q2035 suitable for LogiCoA™, a 100V gate driver BD2320EFJ-LA, LDO BD950N1WG-C, BD900N1WG-C, operational amplifier BU7481SG, and shunt resistor LTR100LJZPFSR020. Design data, sample software, and an operating system for power supply control are available for this reference design, as well as a reference board. We hope that you will have a chance to experience the analog-digital fusion control LogiCoA™ and make use of it in your future power supply device development.
Show / Hide Parameters
X