ROHM Product Detail

Not Recommended for New Designs BD14000EFV-C
Cell Balance LSI of 4 to 6 Series Power Storage Element Cells for Automotive

This product cannot be used for new designs (Not recommended for design diversion).

Product Detail

 
Part Number | BD14000EFV-CE2
Package | HTSSOP-B30
Packing Type | Taping
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes
MSL | 3

Functional Safety:

Category : FS supportive
A product that has been developed for automotive use and is capable of supporting safety analysis with regard to the functional safety.

Specifications:

Supply Voltage(Min.)[V]

8

Supply Voltage(Max.)[V]

24

ON Resistance [mΩ]

1

Cell Voltage Detection (Min.)[V]

2.4

Cell Voltage Detection (Max.)[V]

3.1

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

10.0x7.6 (t=1.0)

Common Standard

AEC-Q100 (Automotive Grade)

Features:

  • AEC-Q100 qualified
  • All EDLC cell balancer functions are integrated on a single chip
  • Self- controlled EDLC balance function
  • Adopts shunt resistance method for simple balancing
  • 4 to 6 cell series connection ready
  • Multiple chip series connection is possible
  • Built-in over-voltage detection flag output
  • Detection voltage can be set

Reference Design / Application Evaluation Kit

 
    • Evaluation Board - BD14000EFV-EVK-001
    • BD14000EFV-EVK-001 uses EDLC cell balance LSI to achieve self-contained cell balance of 4 to 6 cell series EDLC. The cell balance current can be set by the shunt resistor.

  • User's Guide
X

Most Viewed