ROHM Product Detail

Last Time Buy BM2SCQ124T-LBZ
Quasi-resonant AC/DC Converter with Built-in 1700 V SiC-MOSFET

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | BM2SCQ124T-LBZ
Status | Last Time Buy
Package | TO220-6M
Packing Type | Tube
Unit Quantity | 238
Minimum Package Quantity | 34
RoHS | Yes

Specifications:

FET

SiC-MOSFET Integrated

Controller Type

QR

Vin1(Min.)[V]

15

Vin1(Max.)[V]

27.5

Vmax (DrainMax) [V]

1700

SW frequency(Max.)[kHz]

120

Vcc OVP

Auto Restart

BR PIN

No

On Resistor (MOSFET)[Ω]

1.12

Channel

1

Light Load mode

Yes

EN

No

Soft Start

Yes

Thermal Shut-down

Yes

Under Voltage Lock Out

Yes

Operating Temperature (Min.)[°C]

-40

Operating Temperature (Max.)[°C]

105

Package Size [mm]

10x15 (t=4.7)

Features:

  • Long Time Support Product for Industrial Applications
  • 6 Pins: TO220-6M Package
  • Built-in 1700 V/4 A/1.2 Ω SiC-MOSFET
  • Quasi-resonant Type (Low EMI)
  • Frequency Reduction Function
  • Low Current Consumption (19 μA) during Standby
  • Burst Operation at Light Load
  • SOURCE Pin Leading Edge Blanking
  • VCC UVLO (Under Voltage Drop Out protection)
  • VCC OVP (Over Voltage Protection)
  • Over Current Protection Circuit per Cycle
  • Soft Start Function
  • ZT Pin Trigger Mask Function
  • ZT OVP (Over Voltage Protection)

Supporting Information

 

Overview

The BM2SCQ12xT-LBZ series integrate 1700V SiC MOSFET, which is also an industry first. This series enables breakthrough energy savings and facilitates efficient AC/DC converter design by resolving many of the issues encountered by designers using discrete solutions. Incorporating a SiC MOSFET and control circuitry optimized for auxiliary power supplies for industrial equipment in a single package significantly reduces the number of parts required when compared to the conventional designs (from 12pcs plus heat sink to a single IC). It also aids to minimizing both the component failure risk and the amount of resources required to develop systems using SiC MOSFETs. In addition, this product enables the improvement of power efficiency by 5% (and decreasing power loss by 28%). These features translate to dramatic reduction in size, improved reliability, and superior power savings in industrial applications.

ROHM is committed to developing not only power semiconductors such as SiC devices but also the ICs for controlling them, and to providing optimized solutions that contribute to greater energy savings and performance in industrial equipment.

Key Features

1. Breakthrough miniaturization is enabled by replacing 12 components and heat sink with a single package

ROHM’s latest products replace up to 12 components (AC/DC converter IC, 800V Si MOSFET x 2, Zener diode x 3, resistor x 6) and the heat sink with a single package, dramatically reducing the number of external parts required. In addition, the high withstand voltage and voltage noise resistance of the internal SiC MOSFET make it possible to reduce the size of components used for noise suppression./p>

2. Development resources and design risks are reduced while providing multiple built-in protection functions that enable superior reliability

The monolithic design reduces the resources required for component selection and reliability evaluation for the clamp and drive circuits while also minimizing component failure risk and simplifying the development effort for SiC MOSFET adoption. In addition, overload protection (FB OLP), overvoltage protection (VCC OVP) of the supply voltage pin, and a high accuracy thermal shutdown function (TSD) (achieved through the built-in SiC MOSFETs) are built in, along with the over current protection and secondary overvoltage protection functions. This enables the incorporation of multiple protection circuits for industrial power supplies that require continuous operation hence leading to a significant improvement in system reliability.

3. SiC MOSFET performance is optimized to achieve dramatically improved power savings

AC/DC Converter Efficiency Comparison: Si vs SiC

Both internal SiC MOSFET and the built-in gate driver circuit optimized for this SiC MOSFET improve efficiency by as much as 5% over conventional Si MOSFETs (ROHM April 2018 study). Also, a quasi-resonant method is adopted for the control circuit that enables operation at higher efficiency and lower noise than conventional PWM systems, minimizing the effects of noise in industrial equipment.

Anwendungsbeispiele

AC/DC Converter Diagram

・General-purpose inverters
・AC servos
・PLCs (Programmable Logic Controllers)
・Manufacturing equipment
・Robots
・Industrial lighting (i.e. street lamps)
Optimized for auxiliary power supply circuits in 400VAC industrial equipment/p>

Videos & Catalogs

 
Loading...
X

Most Viewed