BM2P016T
PWM type DC/DC converter IC Included 650V MOSFET
BM2P016T
PWM type DC/DC converter IC Included 650V MOSFET
The PWM type DC/DC converter (BM2P016T) for AC/DC provides an optimum system for all products that include an electrical outlet. BM2P016T supports both isolated and non-isolated devices, enabling simpler design of various types of low-power electrical converters. BM2P016T builds in a HV starter circuit that tolerates 650V, and it contributes to low-power consumption. With current detection resistors for switching as external devices, a higher degree of design freedom is achieved. Since current mode control is utilized, current is restricted in each cycle and excellent performance is demonstrated in bandwidth and transient response. The switching frequency is 65 kHz. At light load, the switching frequency is reduced and high efficiency is achieved. A frequency hopping function is also on chip, which contributes to low EMI. We can design easily, because BM2P016T includes the switching MOSFET.
Click here for the board designed to fully evaluate BM2P016T. In addition you can choose from a variety of power and topology evaluation boards.
For Automotive usage, please contact Sales.
Product Detail
Specifications:
FET
Integrated
Controller Type
PWM
Vin1(Min.)[V]
8.9
Vin1(Max.)[V]
26
Vmax (DrainMax) [V]
650
Start Circuit
Integrated
SW frequency(Max.)[kHz]
65
Vcc OVP
Auto Restart
BR PIN
No
On Resistor (MOSFET)[Ω]
1.4
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
10.0x25.4 (t=4.7)
Features:
- PWM frequency : 65kHz
- PWM current mode method
- Frequency hopping function
- Burst operation at light load
- Frequency reduction function
- Built-in 650V start circuit
- Built-in 650V switching MOSFET
- VCC pin under voltage protection
- VCC pin over voltage protection
- SOURCE pin Open protection
- SOURCE pin Short protection
- SOURCE pin Leading-Edge-Blanking function
- Per-cycle over current protection circuit
- AC Correction function of over current limiter
- Soft start function
- Secondary over current protection circuit
Reference Design / Application Evaluation Kit
-
- Evaluation Board - BM2P016T-EVK-001
Isolation Fly-back type PWM method Output 30W 24V
-
- Evaluation Board - BM2P016T-EVK-002
Isolation Fly-back Converter PWM method Output 22.5W 15V
-
- Evaluation Board - BM2P016T-EVK-003
Isolation Fly-back Converter PWM method Output 48 W 12 V
-
- Evaluation Board - BM2P016T-EVK-004
Isolation Fly-back Converter PWM method Output 48 W 24 V