ROHM Product Detail

RPI-122
Photointerrupter Double Mold Type

ROHM's optical sensors serve as eyes to monitor changes of any motions, and comply with customer's day-to-day diversifying requests.

Product Detail

 
Part Number | RPI-122
Status | Active
Package | RPI-122
Packing Type | Bulk
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Type

Ultraminiature Type

Gap Width[mm]

0.8

Slit Width[mm]

0.25

Output Type

Phototransistor

Collector Current(Min.)[mA]

0.18

 · VCE[V]@Collector Current

0.7

 · IF[mA]@Collector Current

3

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

4.4x3.4 (t=3.3)

Find Similar

Features:

・Gap width0.8mm
・Ultraminiature dip type
X

Most Viewed