ROHM Product Detail

Last Time Buy RPI-121
Photointerrupter Double Mold Type

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | RPI-121
Status | Last Time Buy
Package | RPI-121
Packing Type | Bulk
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Type

Ultraminiature Type

Gap Width[mm]

0.8

Slit Width[mm]

0.4

Output Type

Phototransistor

Collector Current(Min.)[mA]

0.7

 · VCE[V]@Collector Current

5

 · IF[mA]@Collector Current

20

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3.6x2.6 (t=3.3)

Features:

・Gap width1.0mm
・Ultraminiature dip type
X

Most Viewed