RPI-0451E
4.5mm Wide gap, Eco-Friendly, Transmission type Photointerrupter

Energy Saving, High Efficiency, Wide Gap Transmission type Photointerrupters. The light receiving element uses a phototransistor. ROHM's optical sensors serve as eyes to monitor changes of any motions, and comply with customer's day-to-day diversifying requests.

Product Detail

 
Part Number | RPI-0451E
Status | Recommended
Package | RPI-0451E
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Taping
RoHS | Yes

Specifications:

Type

Power Saving Type

Gap Width[mm]

4.5

Slit Width[mm]

0.5

Output Type

Phototransistor

Collector Current(Min.)[mA]

0.16

 · VCE[V]@Collector Current

5

 · IF[mA]@Collector Current

10

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

7.8x4.2 (t=5.2)

Find Similar

Features:

  • Wide Gap width 4.5mm
  • Positioning pin results in high mounting accuracy
X

Most Viewed