SML-810TB
Phototransistors Reverse mount Type

SML-810TB is a phototransistor that can be mounted on the reverse side.

Product Detail

 
Part Number | SML-810TBT86
Status | Recommended
Package | SMD
Unit Quantity | 3000
Minimum Package Quantity | 3000
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 20 Years

Specifications:

Type

Surface Mount Type (Reverse mount)

Application

Home appliance, Industrial Equipment

Ic (Min.)[mA]

2.3

Wavelength λP(Typ.)[nm]

800

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3.4x1.25 (t=1.1)

Find Similar

Features:

・Molded type
・Corresponded to reverse mounting
X

Most Viewed