BD64547MUV
System Motor Driver for Printers

This is a system motor driver with integrated 2ch H-bridge driver, 2ch step-down switching regulator (SWREG) with built-in Power MOS, and Reset output

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BD64547MUV-E2
Status | Recommended
Package | VQFN048V7070
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Specifications:

Power Supply Voltage (Max.) [V]

45

Power Supply Voltage (Min.) [V]

9

Iout (Max.)[A]

2

Vcc (Max.)[V]

50

Type

Stepping, DC

Usage

IJP, Photo Printer, etc.

Operating Temperature (Min.)[°C]

-25

Operating Temperature (Max.)[°C]

85

Package Size [mm]

7x7 (t=1)

Find Similar

Features:

  • Low ON-resistance Output H-Bridge Driver (2ch)
  • Built-in Regular Current Chopping Function
  • Over-current Protection (OCP) in H-Bridge Driver
  • 3-line Serial Type Interface
  • SWREG (CH1) with Built-in P-ch Power DMOS FET
  • High Efficiency SWREG Function
  • Soft Start Function in SWREG
  • Over-current Protection (OCP) in SWREG
  • Output Under Voltage Protection (UVLO) in SWREG
  • SWREG Enable Function
  • Thermal Shutdown Function (TSD)
  • Power ON Reset
  • VBB Drop Detection Function
  • Ultra-thin Type, High Heat Dissipation Package
X

Most Viewed