Obsolete BD7763EFV
System Motor Driver IC for Half Height Drive (Sensor less)

Production has already been terminated. Not available for sales.

Product Detail

 
Part Number | BD7763EFV-E2
Status | Obsolete
Package | HTSSOP-B54
Packing Type | Taping
Unit Quantity | 1500
Minimum Package Quantity | 1500
RoHS | Yes

Specifications:

Usage

Blu-ray

Number of Channels

9

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

75

Package Size [mm]

18.5x9.5 (t=1.0)

Features:

  • The hall sensor is not needed by 3-phase sensor less drive system.
  • The spindle motor driver achieves stability high speed start by ROHM's own energizing method.
  • Spindle, stepping and SA stepping achieve high efficiency drive by PWM control driver.
    The actuator is able to reduce power consumption by using PWM drive system.
  • The loading adopts forward/reverse-rotation drive system.
  • ON/OFF of loading and other channels, brake mode of spindle driver, and stand-by mode are selectable by the two control terminals.
  • Built-in thermal-shut down circuit.
  • Improved heat radiation efficiency utilizing lm-type HTSSOP package with good thermal conductivity.

Design Resources

 
List View
Search: ×

Documents

Tools

Packaging & Quality

X

Most Viewed