ROHM Product Detail

BU24035GW
µ-step system Lens Drivers for Digital Cameras

BU24035GW is the system Lens Driver corresponding to the Microstep driving, making it possible to configure the sophisticated, high precision and low noise lens driver system. Microstep controller is incorporated into it possible to cut down CPU power. In addition, drivers for DC motor and voice coil motor are built in.
Multifunctional lens can be applied.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | BU24035GW-E2
Status | Active
Package | UCSP75M3
Packing Type | Taping
Unit Quantity | 2500
Minimum Package Quantity | 2500
RoHS | Yes
MSL | 1

Specifications:

Usage

DSC

Number of Channels

6

Operating Temperature (Min.)[°C]

-20

Operating Temperature (Max.)[°C]

85

Package Size [mm]

3.1x3.1 (t=0.85)

Find Similar

Features:

・ Built-in 6 channels Driver block. 1-4ch: Voltage control type H-bridge (Adaptable to STM 2systems) 5ch: Voltage / Current control type H-bridge 6ch: Current control type H-bridge
・ Built-in 2 channels PI driving circuit
・ Built-in 1 channels Waveforming circuit
・ Built-in FLL digital servo circuit
・ Built-in PLL circuit
・ Built-in STM control circuit : Autonomous control(cache/updown mode), Clock IN control
X

Most Viewed