ROHM Product Detail
Obsolete
RSY160P05
4V Drive Pch MOSFET
Obsolete
RSY160P05
4V Drive Pch MOSFET
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For RSY160P05
Part Number |
|
![]() |
---|---|---|
Ordering Part Number | RSY160P05TL | RD3H160SPTL1 |
Similar Level | - | Similar Specification |
Data Sheet | - | |
Supply Status | Obsolete | Recommended |
Package | TCPT3 | TO-252 (TL1) |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | - | TO-252 (DPAK) |
Package Size [mm] | 8.0x6.6 (t=2.0) | 9.9x6.6 (t=2.4) |
Number of terminal | 3 | 3 |
Polarity | Pch | Pch |
V DSS [V] | -45 | -45 |
I D [A] | -16.0 | -16.0 |
R DS(on) (Typ) @4V[O] | 0.05 | 0.05 |
R DS(on) (Typ) @4.5V[O] | 0.045 | 0.045 |
R DS(on) (Typ) @10V[O] | 0.035 | 0.035 |
R DS(on) (Typ) @Drive[O] | 0.05 | 0.05 |
Drive Voltage [V] | - | -4.0 |
Power Dissipation (PD) [W] | 20.0 | 20.0 |
Q g (Typ)[nC] | 17.0 | 16.0 |
Mounting Style | Surface mount | Surface mount |
JEITA Package | - | SC-63 |
Storage Temperature (Min)[?] | -55 | -55 |
Storage Temperature (Max)[?] | 150 | 150 |

Show / Hide Parameters
X