ROHM Product Detail
Last Time Buy
RT1E060XN
Nch 30V 6A Small Signal MOSFET
Last Time Buy
RT1E060XN
Nch 30V 6A Small Signal MOSFET
Products discontinuation (EOL) has been announced.
×
Product Detail
Replacement Product For RT1E060XN
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | RT1E060XNTCR | RQ1E075XNTCR |
Similar Level | - | Similar Specification |
Data Sheet | ||
Supply Status | Last Time Buy | Active |
Package | TSST8 | TSMT8 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TSST8 | TSMT8 |
Package Size [mm] | 1.9x3.0 (t=0.85) | 2.8x3.0 (t=0.85) |
Number of terminal | 8 | 8 |
Polarity | Nch | Nch |
V DSS [V] | 30 | 30 |
I D [A] | 6.0 | 7.5 |
R DS(on) (Typ) @4V[O] | 0.023 | 0.019 |
R DS(on) (Typ) @4.5V[O] | 0.021 | 0.017 |
R DS(on) (Typ) @10V[O] | 0.016 | 0.012 |
R DS(on) (Typ) @Drive[O] | 0.023 | 0.019 |
Drive Voltage [V] | 4.0 | 4.0 |
Power Dissipation (PD) [W] | 1.25 | 1.5 |
Q g (Typ)[nC] | 6.8 | 6.8 |
Mounting Style | Surface mount | Surface mount |
Applications | Switching | Switching |
Storage Temperature (Min)[?] | -55 | -55 |
Storage Temperature (Max)[?] | 150 | 150 |

Show / Hide Parameters
X