ROHM Product Detail
Obsolete
RSH140N03
4V Drive Nch MOSFET
Obsolete
RSH140N03
4V Drive Nch MOSFET
Production has already been terminated. Not available for sales.
×
Product Detail
Replacement Product For RSH140N03
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | RSH140N03TB1 | RS3E135BNGZETB |
Similar Level | - | Same Pinout, Package |
Data Sheet | - | |
Supply Status | Obsolete | Active |
Package | SOP8 | SOP8 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOP8 | SOP8 |
Package Size [mm] | 6.0x5.0 (t=1.75) | 6.0x5.0 (t=1.75) |
Number of terminal | 8 | 8 |
Polarity | Nch | Nch |
V DSS [V] | 30 | 30 |
I D [A] | 14.0 | 13.5 |
R DS(on) (Typ) @4V[O] | 0.0065 | - |
R DS(on) (Typ) @4.5V[O] | 0.006 | 0.0085 |
R DS(on) (Typ) @10V[O] | 0.0049 | 0.0057 |
R DS(on) (Typ) @Drive[O] | 0.0065 | 0.0085 |
Drive Voltage [V] | - | 4.5 |
Power Dissipation (PD) [W] | 2.0 | 2.0 |
Q g (Typ)[nC] | 37.0 | 16.6 |
Mounting Style | Surface mount | Surface mount |
Applications | - | Switching, Motor |
Storage Temperature (Min)[?] | -55 | -55 |
Storage Temperature (Max)[?] | 150 | 150 |

Show / Hide Parameters
X