ROHM Product Detail
Not Recommended for New Designs
SP8K22
4V Drive Nch+Nch MOSFET
Not Recommended for New Designs
SP8K22
4V Drive Nch+Nch MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For SP8K22
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | SP8K22TB | SH8KB6TB1 |
Similar Level | - | Same Pinout, Package |
Data Sheet | - | |
Supply Status | Not Recommended for New Designs | Recommended |
Package | SOP8 | SOP8 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOP8 | SOP8 |
Package Size [mm] | 6.0x5.0 (t=1.75) | 6.0x5.0 (t=1.75) |
Number of terminal | 8 | 8 |
Polarity | Nch+Nch | Nch+Nch |
V DSS [V] | 45 | 40 |
I D [A] | 4.5 | 8.5 |
R DS(on) (Typ) @4V[O] | 0.058 | - |
R DS(on) (Typ) @4.5V[O] | 0.041 | 0.0182 |
R DS(on) (Typ) @10V[O] | 0.033 | 0.0149 |
R DS(on) (Typ) @Drive[O] | 0.058 | 0.0182 |
Drive Voltage [V] | - | 4.5 |
Power Dissipation (PD) [W] | 2.0 | 2.0 |
Q g (Typ)[nC] | 6.8 | 5.0 |
Mounting Style | Surface mount | Surface mount |
Storage Temperature (Min)[?] | -55 | -55 |
Storage Temperature (Max)[?] | 150 | 150 |

Show / Hide Parameters
X