ROHM Product Detail
Not Recommended for New Designs
QH8K22
40V Nch+Nch Small Signal MOSFET
Not Recommended for New Designs
QH8K22
40V Nch+Nch Small Signal MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For QH8K22
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | QH8K22TCR | QH8KB6TCR |
Similar Level | - | Same Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Recommended |
Package | TSMT8 | TSMT8 |
Unit Quantity | 3000 | 3000 |
Minimum Packing Quantity | 3000 | 3000 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | TSMT8 | TSMT8 |
Package Size [mm] | 2.8x3.0 (t=0.85) | 2.8x3.0 (t=0.85) |
Number of terminal | 8 | 8 |
Polarity | Nch+Nch | Nch+Nch |
V DSS [V] | 40 | 40 |
I D [A] | 6.5 | 8.0 |
R DS(on) (Typ) @4.5V[O] | 0.044 | 0.0164 |
R DS(on) (Typ) @10V[O] | 0.035 | 0.0137 |
R DS(on) (Typ) @Drive[O] | 0.044 | 0.0164 |
Drive Voltage [V] | 4.5 | 4.5 |
Power Dissipation (PD) [W] | 2.5 | 1.5 |
Q g (Typ)[nC] | 1.3 | 5.0 |
Mounting Style | Surface mount | Surface mount |
Applications | Motor | - |
Storage Temperature (Min)[?] | -55 | -55 |
Storage Temperature (Max)[?] | 150 | 150 |

Show / Hide Parameters
X