R6502END3 (New)
650V 1.7A TO-252, Low-noise Power MOSFET

The R6xxxENx series are low-noise products, Super Junction MOSFETs, that place an emphasis on ease-of-use. This series products achieve superior performance for noise-sensitive applications to reduce noise, such as audio and lighting equipment.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6502END3TL1
Status | Recommended
Package | TO-252
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes

Specifications:

Package Code

TO-252 (DPAK)

JEITA Package

SC-63

Number of terminal

3

Polarity

Nch

Drain-Source Voltage VDSS[V]

650

Drain Current ID[A]

1.7

RDS(on)[Ω] VGS=10V(Typ.)

3.05

RDS(on)[Ω] VGS=Drive (Typ.)

3.05

Total gate charge Qg[nC]

6.5

Power Dissipation (PD)[W]

26

Drive Voltage[V]

10

Trr (Typ.)[ns]

240

Mounting Style

Surface mount

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

6.6x10.0 (t=2.4)

Find Similar

Features:

  • Low on-resistance
  • Fast switching
  • Drive circuits can be simple
  • Parallel use is easy
  • Pb-free lead plating; RoHS compliant
X

Most Viewed