R6002ENH
600V 1.7A SOP8, Low-noise Power MOSFET

The R6xxxENx series are low-noise products, Super Junction MOSFETs, that place an emphasis on ease-of-use. This series products achieve superior performance for noise-sensitive applications to reduce noise, such as audio and lighting equipment.

Data Sheet Buy * Sample *
* This is a standard-grade product.
For Automotive usage, please contact Sales.

Product Detail

 
Part Number | R6002ENHTB1
Status | Recommended
Package | SOP8
Unit Quantity | 2500
Minimum Package Quantity | 2500
Packing Type | Taping
RoHS | Yes
Product Longevity Program | 9 Years

Specifications:

Package Code

SOP8

Applications

Power Supply

Number of terminal

8

Polarity

Nch

Drain-Source Voltage VDSS[V]

600

Drain Current ID[A]

1.7

RDS(on)[Ω] VGS=10V(Typ.)

2.8

RDS(on)[Ω] VGS=Drive (Typ.)

2.8

Total gate charge Qg[nC]

6.5

Power Dissipation (PD)[W]

2

Drive Voltage[V]

10

Trr (Typ.)[ns]

240

Mounting Style

Surface mount

Bare Die Part Number

Available: K7412

Storage Temperature (Min.)[°C]

-55

Storage Temperature (Max.)[°C]

150

Package Size [mm]

5x6 (t=1.75)

Find Similar

Features:

  • Low on-resistance
  • Fast switching speed
  • Parallel use is easy
  • Pb-free plating ; RoHS compliant
X

Most Viewed