ROHM Product Detail
Not Recommended for New Designs
RRS090P03FRA
Pch -30V -9A Power MOSFET
Not Recommended for New Designs
RRS090P03FRA
Pch -30V -9A Power MOSFET
This product cannot be used for new designs (Not recommended for design diversion).
×
Product Detail
Replacement Product For RRS090P03FRA
Part Number |
![]() |
![]() |
---|---|---|
Ordering Part Number | RRS090P03FRATB | RRS090P03HZGTB |
Similar Level | - | Same Pinout, Package |
Data Sheet | ||
Supply Status | Not Recommended for New Designs | Active |
Package | SOP8 | SOP8 |
Unit Quantity | 2500 | 2500 |
Minimum Packing Quantity | 2500 | 2500 |
Packing Type | Taping | Taping |
RoHS | Yes | Yes |
Package Code | SOP8 | SOP8 |
Package Size [mm] | 6.0x5.0 (t=1.75) | 6.0x5.0 (t=1.75) |
Number of terminal | 8 | 8 |
Polarity | Pch | Pch |
V DSS [V] | -30 | -30 |
I D [A] | -9.0 | -9.0 |
R DS(on) (Typ) @4V[O] | 0.017 | 0.017 |
R DS(on) (Typ) @4.5V[O] | 0.015 | 0.015 |
R DS(on) (Typ) @10V[O] | 0.011 | 0.011 |
R DS(on) (Typ) @Drive[O] | 0.017 | 0.017 |
Drive Voltage [V] | -4.0 | -4.0 |
Power Dissipation (PD) [W] | 2.0 | 2.0 |
Q g (Typ)[nC] | 30.0 | 30.0 |
Mounting Style | Surface mount | Surface mount |
Storage Temperature (Min)[?] | -55 | -55 |
Storage Temperature (Max)[?] | 150 | 150 |
Common Standard | AEC-Q101 (Automotive Grade) | AEC-Q101 (Automotive Grade) |

Show / Hide Parameters
X