ROHM Product Detail

Last Time Buy SLR-343PC
Circular LED lamp

Products discontinuation (EOL) has been announced.

Product Detail

 
Part Number | SLR-343PC3F
Status | Last Time Buy
Package | SLR-343
Packing Type | Bulk
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Package Type

Circular

LED Type

Standard

Package size[mm]

φ3

Viewing angle 2θ1/2

40

Lens color

Transparent Green

Emitting color

Green

Dominant wave-length λP(Single)(Typ.)[nm]

555

Luminous Intensity(Single)(Typ.)[mcd]

6.3

Forward Voltage VF (Typ.) [V]

2.1

Forward Current(IF)[mA]

10

Chip Structure

GaP

Power Dissipation [mW]

75

Operating Temperature[°C]

-25 to 85

Storage Temperature [°C]

-30 to 100

X

Most Viewed