ROHM Product Detail

SLR-322YC
Flat disc LED lamps

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Product Detail

 
Part Number | SLR-322YC3F
Status | Active
Package | SLR-322
Packing Type | Bulk
Unit Quantity | 2000
Minimum Package Quantity | 2000
RoHS | Yes

Specifications:

Package Type

Flat disc

LED Type

Standard

Package size[mm]

φ3

Viewing angle 2θ1/2

35

Lens color

Transparent Yellow

Emitting color

Yellow

Dominant wave-length λP(Single)(Typ.)[nm]

585

Luminous Intensity(Single)(Typ.)[mcd]

10

Forward Voltage VF (Typ.) [V]

2.1

Forward Current(IF)[mA]

20

Chip Structure

GaAsP

Power Dissipation [mW]

60

Operating Temperature[°C]

-25 to 85

Storage Temperature [°C]

-30 to 100

Find Similar
X

Most Viewed