Obsolete
SLD430WBD2PT
Oval LED lamps
SLD430WBD2PT
Obsolete
SLD430WBD2PT
Oval LED lamps
Production has already been terminated. Not available for sales.
Product Detail
Specifications:
Package Type
Oval
LED Type
High Brightness
Package size[mm]
φ4.2x3
Viewing angle 2θ1/2
140
Lens color
Transparent Colorless
Emitting color
White
Chromaticity coordinates(x,y)
(0.31, 0.31)
Luminous Intensity(Single)(Typ.)[mcd]
1850
Forward Voltage VF (Typ.) [V]
3.2
Forward Current(IF)[mA]
20
Chip Structure
InGaN
Power Dissipation [mW]
120
Operating Temperature[°C]
-40 to 85
Storage Temperature [°C]
-40 to 100