Rohm Breadcrumb

Rohm Productdetail

Circular high-brightness LED lamp - SLA580ECT

ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.

Part Number | SLA580ECT3F
Status | Active
Package | SLI-580 / SLA-580
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Bulk
RoHS | Yes

Specifications:

Package Type

Circular

LED Type

High Brightness

Package size[mm]

φ5

Viewing angle 2θ1/2

10

Lens color

Transparent Colorless

Emitting color

Bluish-Green

Dominant wave-length λD(Single)(Typ.)[nm]

527.0

Luminous Intensity(Single)(Typ.)[mcd]

8000.0

Forward Voltage VF (Typ.) [V]

3.3

Forward Current(IF)[mA]

20

Chip Structure

InGaN

Power Dissipation [mW]

120

Operating Temperature[°C]

-20 to 80

Features:

・Circular φ5,hight-brightness green visual LED lamp