SLA-580MT
Circular high-brightness LED lamp
SLA-580MT
SLA-580MT
Circular high-brightness LED lamp
ROHM's lamp LED lineup covers various types including high-brightness/high-reliability LED lamps suitable outdoor displays.
Product Detail
Part Number | SLA-580MT3F
Status |
Active
Package |
SLI-580 / SLA-580
Unit Quantity | 1000
Minimum Package Quantity | 1000
Packing Type | Bulk
RoHS |
Yes
Specifications:
Package Type
Circular
LED Type
High Brightness
Package size[mm]
φ5
Viewing angle 2θ1/2
10
Lens color
Transparent Colorless
Emitting color
Yellowish-Green
Dominant wave-length λP(Single)(Typ.)[nm]
563
Luminous Intensity(Single)(Typ.)[mcd]
470
Forward Voltage VF (Typ.) [V]
2.3
Forward Current(IF)[mA]
20
Chip Structure
GaP
Power Dissipation [mW]
75
Operating Temperature[°C]
-25 to 85
Storage Temperature [°C]
-30 to 100