ROHM Product Detail

SML-P24MUW(R)
PICOLED™ series, Bi-color emitting chip LED (Yellow-green/Red)

ROHM's PICOLED™ series takes advantage of its ultra-compact and ultra-thin size to generate ultra-fine matrices that defy conventional wisdom. It raises the potential for expression to the utmost limit. It is also an indispensable mainstay for the miniaturization and thinning of sets in the future.

Product Detail

 
Part Number | SML-P24MUWT86R
Status | Recommended
Package | SML-P24
Packing Type | Taping
Unit Quantity | 5000
Minimum Package Quantity | 5000
RoHS | Yes
Product Longevity Program | 10 Years

Specifications:

Package Type

Dual Color / Mini-mold

LED Type

Standard

Application

Home Appliance, Industrial Equipment, Amusement

Package size[mm]

1.0x1.0 (t=0.2)

Emitting color

Yellowish-Green / Red

Dominant wave-length λD(Multi)(Typ.)[nm]

572 / 620

Luminous Intensity(Multi)(Typ.)[mcd]

21 / 52

Number of Brightness Rank

9

Forward Voltage VF (Typ.) [V]

2.2

IF @ VF [mA]

20

Chip Structure

AlGaInP

Power Dissipation [mW]

54 / 52

Operating Temperature[°C]

-40 to 85

Storage Temperature [°C]

-40 to 100

Find Similar
X

Most Viewed